Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/51218818-2195-46b3-b674-3348ac52ec2e
Home
Categories
Kitchen
Kitchen Appliances
Auxiliary Modular Induction Cooktop, 15", 2 Zones with SmartZone-CI152DG1
Available in United States
Fisher & Paykel
Follow
Auxiliary Modular Induction Cooktop, 15", 2 Zones with SmartZone-CI152DG1
Fusing precise induction technology with innovative design, this compact Auxiliary Induction Cooktop is designed to seamlessly pair with our Primary Induction Cooktop.
Download
Technical specification
Technical specification
Unique ref.
CI152DG1-82840
Type
Digital Inventory (Products)
Date of publishing
2023-05-22
Edition number
1
Related
Related
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Kitchen Appliances
Region availability
North America
Canada
United States
Similar products
Fisher & Paykel
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
4.7
(
21
)
Download
Fisher & Paykel
30" Series 7 Professional 4 Burner Gas Range, Natural Gas-RGV3-304-N
4.5
(
15
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.5
(
32
)
Download
Fisher & Paykel
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4B1
4.4
(
26
)
Download
Fisher & Paykel
24" Series 5 Contemporary Compact Convection-Speed Oven-CMO-24SS-3Y
4.1
(
19
)
Download
Fisher & Paykel
Gas Range, 36", 5 Burners-OR36SDG4X1
4.6
(
14
)
Download