Publish your products
15" Series 11 2 Zone Induction Cooktop, SmartZone

15" Series 11 2 Zone Induction Cooktop, SmartZone

Create the ultimate culinary solution. Designed to seamlessly integrate with the auxiliary cooktop and teppan modules, or be installed standalone, this primary cooktop features an intuitive 6” touchscreen and precision induction technology, for effortless control and perfect results. Select and distribute modular cooktops according to your patterns of use Minimal style, with sleek black glass finish to suit your kitchen design Includes our Wireless Temperature Sensor for precisely monitoring your food in real time
Technical specification
  • Unique ref.CI152DTTB1-82829
  • Product familyCooktops
  • Product groupMinimal
  • TypeDigital Inventory (Products)
  • Date of publishing2023-05-22
  • Edition number1
  • Height (inches)2.44
  • Width (inches)15.16
  • Depth (inches)20.88
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit