Publish your products
30cm Series 7 2 Zone Induction Cooktop, SmartZone

30cm Series 7 2 Zone Induction Cooktop, SmartZone

Enjoy the ability to create a large cook zone with SmartZone, or to match with a two-burner gas cooktop. Immediate heat response and extremely accurate temperature control Cooktop remains cool to touch until a pot or pan is placed on the surface Easily control each cook zone with Touch&Slide, including pairing cook zones to create a large SmartZone
Technical specification
  • Unique ref.CI302DTB4-81975
  • Product familyCooktops
  • Product groupMinimal
  • TypeDigital Inventory (Products)
  • Date of publishing2022-06-07
  • Edition number1
  • Height (mm)54
  • Width (mm)300
  • Depth (mm)530
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

Asia Oceania Europe
Armenia
Australia
Ireland
Azerbaijan
New Zealand
United Kingdom
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit