Publish your products
76cm Series 9 4 Zone Induction Hob, with SmartZone

76cm Series 9 4 Zone Induction Hob, with SmartZone

Create the ultimate culinary solution. Designed to seamlessly integrate with the auxiliary hob and teppan modules, or be installed standalone, this primary hob features an intuitive 6” touchscreen and precision induction technology, for effortless control and perfect results. Select and distribute modular cooktops according to your patterns of use Choose from a grey or black glass finish to suit your kitchen design Includes our Wireless Temperature Sensor for precisely monitoring your food in real time
Technical specification
  • Unique ref.CI764DTTB1-83001
  • Product familyCooktops
  • Product groupMinimal
  • TypeDigital Inventory (Products)
  • Date of publishing2023-05-22
  • Edition number1
  • Height (mm)62
  • Width (mm)760
  • Depth (mm)530
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

Europe Asia
Åland Islands
Armenia
Albania
Azerbaijan
Andorra
Bangladesh
Austria
Bhutan
Belarus
British Indian Ocean Territory
Belgium
Brunei
Bosnia and Herzegovina
Cambodia
Bulgaria
China
Croatia
Christmas Island
Cyprus
Cocos (Keeling) Islands
Czech Republic
Georgia
Denmark
Hong Kong
Estonia
India
Faroe Islands
Indonesia
Finland
Japan
France
Kazakhstan
Germany
Kyrgyzstan
Gibraltar
Laos
Greece
Macau
Guernsey
Malaysia
Hungary
Maldives
Iceland
Mongolia
Ireland
Myanmar (Burma)
Isle of Man
Nepal
Italy
North Korea
Jersey
Pakistan
Latvia
Philippines
Liechtenstein
Singapore
Lithuania
South Korea
Luxembourg
Sri Lanka
Malta
Taiwan
Moldova
Tajikistan
Monaco
Thailand
Montenegro
Turkmenistan
Netherlands
Uzbekistan
North Macedonia
Vietnam
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit