Publish your products
90cm Series 5 4 Zone Induction Cooktop
90cm Series 5 4 Zone Induction Cooktop

    90cm Series 5 4 Zone Induction Cooktop

    Instant response and cool-to-touch safety in a large cooktop area, with zones designed for different sized pots and pans. Instant response and precise control with Touch&Slide PowerBoost and GentleHeat deliver both very high or very low heat for specialised cooking Enjoy safer cooking with a keylock function, safety time out, surface hot indicators, and spillage auto off
    Technical specification
    • Unique ref.CI904CTB1-81376
    • Product familyCooktops
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (mm)61
    • Width (mm)900
    • Depth (mm)530
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit