Publish your products
30cm Series 11 Auxiliary Teppanyaki Cooktop

30cm Series 11 Auxiliary Teppanyaki Cooktop

Create the ultimate culinary solution. Designed to pair with our Primary Modular Induction Cooktop, this versatile teppanyaki cooktop is your ideal companion for grilling, frying, and sautéing to perfection. Part of our unique modular cooking solution. Pair with a primary cooktop for a unified cooking experience Temperature control from 80°C to 220°C for gentle warming to grilling Even heat that adjusts swiftly for consistent cooking with any ingredient
Technical specification
  • Unique ref.CIT302DX1-82803
  • Product familyCooktops
  • Product groupMinimal
  • TypeDigital Inventory (Products)
  • Date of publishing2023-05-22
  • Edition number1
  • Height (mm)74
  • Width (mm)300
  • Depth (mm)530
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

Oceania
Australia
New Zealand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit