Publish your products
Series 9, Contemporary Double DishDrawer™ Dishwasher
Series 9, Contemporary Double DishDrawer™ Dishwasher
Series 9, Contemporary Double DishDrawer™ Dishwasher
Series 9, Contemporary Double DishDrawer™ Dishwasher
Series 9, Contemporary Double DishDrawer™ Dishwasher

    Series 9, Contemporary Double DishDrawer™ Dishwasher

    Wash one drawer while you load the other, with room in each drawer for full-size dinner plates. Designed to be installed under your benchtop, with recessed handles for a seamless look Six wash programs, as well as additional Quick wash, Sanitise and Extra Dry modifiers Wi-Fi enabled and works with the SmartHQ™ app for remote control and notifications
    Technical specification
    • Unique ref.DD60D4NB9-82881
    • Product familyDishwashing
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (mm)820
    • Width (mm)599
    • Depth (mm)573
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit