Publish your products
Series 7, Contemporary Double DishDrawer™ Dishwasher
Series 7, Contemporary Double DishDrawer™ Dishwasher
Series 7, Contemporary Double DishDrawer™ Dishwasher
Series 7, Contemporary Double DishDrawer™ Dishwasher

    Series 7, Contemporary Double DishDrawer™ Dishwasher

    Wash one drawer while you load the other, with minimal bending. Or wash both at once, with room in each drawer for full size dinner plates. Six wash programs, as well as additional Quick wash, Sanitise and Extra Dry options Flexible racking allows you to customise internal shelves to suit your needs
    Technical specification
    • Unique ref.DD60DCHX9-82358
    • Product familyDishwashing
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (mm)820
    • Width (mm)599
    • Depth (mm)573
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit