Publish your products
Series 11, Integrated Tall Single DishDrawer™ Dishwasher
Series 11, Integrated Tall Single DishDrawer™ Dishwasher
Series 11, Integrated Tall Single DishDrawer™ Dishwasher

    Series 11, Integrated Tall Single DishDrawer™ Dishwasher

    Place anywhere in your kitchen at bench height for easy loading and seamless integration. Features a premium stainless steel interior.

    Eight wash cycles from Heavy to Light, including Auto, 60min and Glassware Fits plates up to 310mm, with flexible racking to accommodate other large cookware Wi-Fi capability and a SmartHQ™ app for remote control and notifications
    Technical specification
    • Unique ref.DD60STX6HI1-82174
    • Product familyDishwashing
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-11
    • Edition number1
    • Height (mm)454
    • Width (mm)599
    • Depth (mm)553
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit