Publish your products
Series 5, Integrated Dishwasher
Series 5, Integrated Dishwasher
Series 5, Integrated Dishwasher
Series 5, Integrated Dishwasher
Series 5, Integrated Dishwasher
Series 5, Integrated Dishwasher
Series 5, Integrated Dishwasher

    Series 5, Integrated Dishwasher

    Offering a superior wash performance, this Dishwasher is panel ready and designed to be integrated into your kitchen for a seamless look. Customize with your own front panel and handle to match your kitchen cabinetry Seven wash programs to suit any load, from Delicate to Heavy Flexible racking allows you to customise internal shelves to suit your needs
    Technical specification
    • Unique ref.DW24U6I1-81872
    • Product familyDishwashing
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-09
    • Edition number1
    • Height (inches)32.31
    • Width (inches)23.75
    • Depth (inches)22.75
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit