Publish your products
381L Series 5 Refrigerator Freezer
381L Series 5 Refrigerator Freezer
381L Series 5 Refrigerator Freezer
381L Series 5 Refrigerator Freezer

    381L Series 5 Refrigerator Freezer

    With generous storage and stylish stainless steel design for a timeless look. Perfect for smaller kitchens. ActiveSmart technology to help keep food fresher for longer by stopping temperature fluctuation Spacious bottom freezer with easy-slide internal drawers to separate storage
    Technical specification
    • Unique ref.E402BRXFD4-25517
    • Product familyRefrigeration
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)1715
    • Width (mm)635
    • Depth (mm)695
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Asia
    China
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit