Publish your products
24" Series 9 Minimal Built-in Coffee Maker
24" Series 9 Minimal Built-in Coffee Maker
24" Series 9 Minimal Built-in Coffee Maker
24" Series 9 Minimal Built-in Coffee Maker
24" Series 9 Minimal Built-in Coffee Maker
24" Series 9 Minimal Built-in Coffee Maker

    24" Series 9 Minimal Built-in Coffee Maker

    Our built-in coffee maker pours a delicious coffee, however you take it. Pairs perfectly with 24" ovens and other companion products. Make barista-standard coffee just the way you like it, with 13 options from Americano to Macchiato or Latte Your favorite coffee can be memorized and set to start at the same time each day, so it's ready when you are Part of our suite of companion products, designed to match aesthetically for flexible configurations
    Technical specification
    • Unique ref.EB24DSXBB1-81925
    • Product familyCompanions
    • Product groupMinimal
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)18
    • Width (inches)23.5
    • Depth (inches)18.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit