Publish your products
24" Series 9 Minimal Built-in Coffee Maker
24" Series 9 Minimal Built-in Coffee Maker

    24" Series 9 Minimal Built-in Coffee Maker

    Indulge in barista-style coffee at home. From Latte to Macchiato, you can enjoy perfectly crafted coffee just the way you prefer. With 13 options from Americano to Macchiato, for barista-standard coffee at home Your favorite coffee can be memorized to start your desired time, for automatic brewing Part of our suite of companion products, designed to match for flexible configurations
    Technical specification
    • Unique ref.EB24MSB1-82469
    • Product familyCompanions
    • Product groupMinimal
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)18
    • Width (inches)23.44
    • Depth (inches)18.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit