Publish your products
30" Series 9 Griddle/Side Burner, Natural Gas
30" Series 9 Griddle/Side Burner, Natural Gas

    30" Series 9 Griddle/Side Burner, Natural Gas

    Get the best of both worlds with a Griddle and Dual Side Burner. Combining the quick cooking griddle with two side burners for sautéing and simmering, this is a hard working product for the outdoor kitchen where space is limited. Seamless installation and interconnectivity between products allows for unified operation, from ignition to dial illumination Fast, weather resistant ignition system Able to be built-in or mounted on a freestanding cart (Grill Cart sold separately - CAD1-30E)
    Technical specification
    • Unique ref.GDSBE1-302-N-71469
    • Product familySpecialty Cooking
    • Product groupSpecialty Cooking
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-05
    • Edition number1
    • Height (inches)10.5
    • Width (inches)30
    • Depth (inches)26.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit