Publish your products
30" Series 9 Integrated Insert Range Hood

30" Series 9 Integrated Insert Range Hood

With edge-to-edge extraction, this efficient, stylish range hood is perfectly hidden away in your cabinetry. With five fan speeds, select the perfect extraction rate for your cooking With dimmable LED strip lighting Dishwasher safe filters that are easy to remove and clean
Technical specification
  • Unique ref.HPB3011-4_N-50094
  • Product familyVentilation
  • Product groupIntegrated
  • TypeDigital Inventory (Products)
  • Date of publishing2022-07-05
  • Edition number1
  • Height (inches)16.25
  • Width (inches)28.75
  • Depth (inches)11
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit