Publish your products
36" Series 9 Integrated Insert Range Hood
36" Series 9 Integrated Insert Range Hood

    36" Series 9 Integrated Insert Range Hood

    With edge-to-edge extraction, this efficient, stylish range hood is perfectly hidden away in your cabinetry. With five fan speeds, select the perfect extraction rate for your cooking With dimmable LED strip lighting Dishwasher safe filters that are easy to remove and clean
    Technical specification
    • Unique ref.HPB3611-4_N-50149
    • Product familyVentilation
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2022-07-05
    • Edition number1
    • Height (inches)16.25
    • Width (inches)34.62
    • Depth (inches)11
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit