Publish your products
30" Series 9 Contemporary Self-Cleaning Oven
30" Series 9 Contemporary Self-Cleaning Oven
30" Series 9 Contemporary Self-Cleaning Oven
30" Series 9 Contemporary Self-Cleaning Oven
30" Series 9 Contemporary Self-Cleaning Oven
30" Series 9 Contemporary Self-Cleaning Oven

    30" Series 9 Contemporary Self-Cleaning Oven

    A highlight of the Fisher & Paykel collection, this Series 9 oven with touchscreen guided cooking helps to ensure every dish is cooked to perfection. Touchscreen guided cooking capability offers helpful tips for different food types as well as full recipes 4.1 cu ft total capacity, with 17 oven functions including Pastry Bake, Roast, Air Fry and Dehydrate Moisture level control with ActiveVent technology
    Technical specification
    • Unique ref.OB30SDPTDX2-82536
    • Product familyOvens
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)27.19
    • Width (inches)29.94
    • Depth (inches)23.94
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit