Publish your products
60cm Series 5 Contemporary Oven, 7 Function
60cm Series 5 Contemporary Oven, 7 Function
60cm Series 5 Contemporary Oven, 7 Function
60cm Series 5 Contemporary Oven, 7 Function
60cm Series 5 Contemporary Oven, 7 Function
60cm Series 5 Contemporary Oven, 7 Function

    60cm Series 5 Contemporary Oven, 7 Function

    4.7 out of 5 stars4.7(7 reviews)
    With generous capacity and beautiful Contemporary styling, this built-in oven will complement your kitchen design perfectly. Generous 85L total capacity Seven oven functions including Pizza Bake Designed to match the Contemporary style family of appliances
    Technical specification
    • Unique ref.OB60SC7CEX3-82780
    • Product familyOvens
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (mm)598
    • Width (mm)597
    • Depth (mm)565
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit