Publish your products
60cm Series 9 Minimal Pyrolytic Oven
60cm Series 9 Minimal Pyrolytic Oven
60cm Series 9 Minimal Pyrolytic Oven
60cm Series 9 Minimal Pyrolytic Oven
60cm Series 9 Minimal Pyrolytic Oven
60cm Series 9 Minimal Pyrolytic Oven

    60cm Series 9 Minimal Pyrolytic Oven

    A highlight of the Fisher & Paykel collection, this Series 9 oven ensures that every dish you create is cooked to perfection. 85L total capacity, with 11 oven functions including Pizza Bake and Roast Moisture level control with ActiveVent™ technology Non-tip, full-extension shelves for safe removal of hot dishes
    Technical specification
    • Unique ref.OB60SD11PB1-82144
    • Product familyOvens
    • Product groupMinimal
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-08
    • Edition number1
    • Height (mm)598
    • Width (mm)596
    • Depth (mm)565
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Asia Oceania
    Armenia
    Australia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit