Publish your products
24" Series 9 Minimal Compact Convection-Speed Oven
24" Series 9 Minimal Compact Convection-Speed Oven

    24" Series 9 Minimal Compact Convection-Speed Oven

    The speed of microwave cooking with the versatility of convection oven technology in a compact companion model, for perfect pairing. Generous 1.7 cu ft capacity, with four shelf positions A Wired Temperature Sensor precisely monitors cooking in real time Wi-Fi enabled and works with the SmartHQ™ app for remote control and notifications
    Technical specification
    • Unique ref.OM24NMTDB1-82664
    • Product familyOvens
    • Product groupMinimal
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)18
    • Width (inches)23.44
    • Depth (inches)22.25
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit