Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/de87649f-7073-4b47-ab6d-b4719ae74120
Home
Categories
Kitchen
Kitchen Appliances
Gas Range, 30"-OR30SDG4X1
Available in United States
Fisher & Paykel
Follow
Gas Range, 30"-OR30SDG4X1
4.9
(14 reviews)
Contemporary style, with gas burners and a 3.5 cu ft capacity gas oven. Four burner gas cooktop, with two dual ring wok burners. Gas oven with 3.5 cu ft total capacity. Three oven functions: Bake, Convection Bake and Maxi Broil
Download
Specification
Specification
Width:29 7/8 Height:35 3/4 - 37 5/8 Depth:25 1/4
Technical specification
Technical specification
Unique ref.
OR30SDG4X1-81711
Product family
COOKING
Product group
ranges
Type
Digital Inventory (Products)
Date of publishing
2022-06-07
Edition number
1
Links
Links
Product url
https://www.fisherpaykel.com/au/cooking/ranges/
Related
Related
Material main
Steel
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Kitchen Appliances
Similar products
Fisher & Paykel
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
4.6
(
17
)
Download
Fisher & Paykel
30" Series 7 Professional 4 Burner Gas Range, Natural Gas-RGV3-304-N
4.5
(
14
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.6
(
29
)
Download
Fisher & Paykel
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4B1
4.3
(
23
)
Download
Fisher & Paykel
24" Series 5 Contemporary Compact Convection-Speed Oven-CMO-24SS-3Y
4.1
(
16
)
Download
Fisher & Paykel
Gas Range, 36", 5 Burners-OR36SDG4X1
4.8
(
12
)
Download