Publish your products
36" Series 9 Classic 5 Burner Dual Fuel Self-Cleaning Range
36" Series 9 Classic 5 Burner Dual Fuel Self-Cleaning Range
36" Series 9 Classic 5 Burner Dual Fuel Self-Cleaning Range
36" Series 9 Classic 5 Burner Dual Fuel Self-Cleaning Range
36" Series 9 Classic 5 Burner Dual Fuel Self-Cleaning Range
36" Series 9 Classic 5 Burner Dual Fuel Self-Cleaning Range

    36" Series 9 Classic 5 Burner Dual Fuel Self-Cleaning Range

    Get the best of both worlds with dual fuel. A gas cooktop is paired with a large, nine function convection oven. Five burner gas cooktop, including one dual ring and two triple ring wok burners Convection oven with 4.9 cu.ft total capacity and nine functions including Aero Pastry™ with pizza mode, and Rapid Proof for baking bread High-temperature self-cleaning function breaks down food residue for an easy clean
    Technical specification
    • Unique ref.OR36SCG6R1-81709
    • Product familyRanges
    • Product groupClassic
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)35.75
    • Width (inches)35.88
    • Depth (inches)25.25
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit