Publish your products
36" Series 9 Contemporary 5 Zone Induction Self-Cleaning Range, 2 SmartZones
36" Series 9 Contemporary 5 Zone Induction Self-Cleaning Range, 2 SmartZones
36" Series 9 Contemporary 5 Zone Induction Self-Cleaning Range, 2 SmartZones
36" Series 9 Contemporary 5 Zone Induction Self-Cleaning Range, 2 SmartZones
36" Series 9 Contemporary 5 Zone Induction Self-Cleaning Range, 2 SmartZones
36" Series 9 Contemporary 5 Zone Induction Self-Cleaning Range, 2 SmartZones
36" Series 9 Contemporary 5 Zone Induction Self-Cleaning Range, 2 SmartZones

    36" Series 9 Contemporary 5 Zone Induction Self-Cleaning Range, 2 SmartZones

    With large oven and cooktops that can be paired to create an expansive cook zone, this is a range made for those who love to cook. Five induction cooking zones, which can be joined to form SmartZones Convection oven with 4.9 cu.ft total capacity, nine oven functions including Roast, Aero Pastry™ with pizza mode and rapid proof for baking bread High-temperature self-cleaning function breaks down food residue for an easy clean
    Technical specification
    • Unique ref.OR36SDI6X1-81710
    • Product familyRanges
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)35.75
    • Width (inches)35.88
    • Depth (inches)25.25
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit