Publish your products
90cm Series 9 Classic 5 Zone Induction Pyrolytic Cooker
90cm Series 9 Classic 5 Zone Induction Pyrolytic Cooker
90cm Series 9 Classic 5 Zone Induction Pyrolytic Cooker
90cm Series 9 Classic 5 Zone Induction Pyrolytic Cooker
90cm Series 9 Classic 5 Zone Induction Pyrolytic Cooker
90cm Series 9 Classic 5 Zone Induction Pyrolytic Cooker

    90cm Series 9 Classic 5 Zone Induction Pyrolytic Cooker

    With large oven and cooktops that can be paired to create an expansive cook zone, this freestanding cooker is made for those who love to cook. Five cooking zones that can be bridged to form SmartZones Convection oven with 140L total capacity, nine oven functions plus rotisserie, including Pastry Bake with pizza mode and rapid proof for making bread High-temperature self-cleaning function breaks down food residue for an easy clean
    Technical specification
    • Unique ref.OR90SCI6X1-81693
    • Product familyRanges
    • Product groupClassic
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (mm)898
    • Width (mm)897
    • Depth (mm)600
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Asia Oceania
    Armenia
    Australia
    Azerbaijan
    New Zealand
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit