Publish your products
24" Dual Tap Outdoor Beer Dispenser, Left Hinge
24" Dual Tap Outdoor Beer Dispenser, Left Hinge

    24" Dual Tap Outdoor Beer Dispenser, Left Hinge

    The DCS Outdoor Beer Dispenser is the ultimate indulgence for your outdoor kitchen or bar, allowing you to entertain with style. Rapid cool-down technology and precise temperature stability Easy-to-clean drain system keeps spillage under control Audible alarm for door ajar and high and low temperature
    Technical specification
    • Unique ref.RF24BTL2-71516
    • Product familyRefrigeration
    • Product groupRefrigeration
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-05
    • Edition number1
    • Height (inches)33.75
    • Width (inches)23.88
    • Depth (inches)21.5
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit