Publish your products
24" Outdoor Refrigerator Drawers

24" Outdoor Refrigerator Drawers

Designed for your outdoor kitchen, this refrigerator has plenty of space with large drawers for keeping food and beverages separate. Rapid cool-down technology and precise temperature stability Stores up to 108 12-oz cans, with 5 cu ft capacity Built from robust materials, designed to withstand an outdoor environment
Technical specification
  • Unique ref.RF24DE4-71512
  • Product familyRefrigeration
  • Product groupRefrigeration
  • TypeDigital Inventory (Products)
  • Date of publishing2022-05-05
  • Edition number1
  • Height (inches)33.75
  • Width (inches)23.88
  • Depth (inches)23.72
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit