Publish your products
413L Series 5 Refrigerator Freezer
413L Series 5 Refrigerator Freezer
413L Series 5 Refrigerator Freezer
413L Series 5 Refrigerator Freezer
413L Series 5 Refrigerator Freezer

    413L Series 5 Refrigerator Freezer

    With stylish contemporary design and generous, flexible storage for all your chilled and frozen foods. ActiveSmart™ technology helps keep food fresher for longer by constantly maintaining the ideal temperature. Ultra flat door conceals handles for streamlined look
    Technical specification
    • Unique ref.RF442BRPUX6-26376
    • Product familyRefrigeration
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)1720
    • Width (mm)680
    • Depth (mm)695
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Oceania
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit