Publish your products
690L Series 7 Quad Door Refrigerator Freezer, Ice & Water
690L Series 7 Quad Door Refrigerator Freezer, Ice & Water
690L Series 7 Quad Door Refrigerator Freezer, Ice & Water
690L Series 7 Quad Door Refrigerator Freezer, Ice & Water
690L Series 7 Quad Door Refrigerator Freezer, Ice & Water
690L Series 7 Quad Door Refrigerator Freezer, Ice & Water
690L Series 7 Quad Door Refrigerator Freezer, Ice & Water
690L Series 7 Quad Door Refrigerator Freezer, Ice & Water

    690L Series 7 Quad Door Refrigerator Freezer, Ice & Water

    Our largest capacity Quad Door model has ample storage space and Variable Temperature Zone technology, with a matte-black glass finish. Elegant matte-black glass finish, with recessed handles for a streamlined look 4 star energy rating Easy-to-use touch control panel and Wi-Fi capability Extra large capacity, with Variable Temperature Zone technology for optimal food storage
    Technical specification
    • Unique ref.RF730QZUVB1-26614
    • Product familyRefrigeration
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (mm)1900
    • Width (mm)905
    • Depth (mm)748
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit