Publish your products
Gas Range, 48", 6 Burners with Grill-RGV2-486GL-N_N
Gas Range, 48", 6 Burners with Grill-RGV2-486GL-N_N

    Gas Range, 48", 6 Burners with Grill-RGV2-486GL-N_N

    4.9 out of 5 stars4.9(8 reviews)
    Ultimate flexibility. High-powered burners and huge 7.7 cu ft total capacity. Top burner heat of 23,500 BTU, for seriously fast boiling. Expansive 7.7 cu ft total oven capacity across two oven cavities. Non-tip full-extension shelves in main cavity for safe removal of hot dishes
    Specification
    • Width:47 7/8 Height:35 3/4 - 36 3/4 Depth:29 1/8
    Technical specification
    • Unique ref.RGV2-486GL-N_N-71348
    • Product familyCOOKING
    • Product groupranges
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances