Publish your products
24" Series 9 Integrated Triple Zone Freezer, Ice
24" Series 9 Integrated Triple Zone Freezer, Ice
24" Series 9 Integrated Triple Zone Freezer, Ice
24" Series 9 Integrated Triple Zone Freezer, Ice
24" Series 9 Integrated Triple Zone Freezer, Ice

    24" Series 9 Integrated Triple Zone Freezer, Ice

    Pair with the Integrated Triple Zone Refrigerator for the ultimate kitchen solution – this model features three independent food zones taking cooling flexibility to a new level. Three independent food zones, each with adjustable temperature to store different foods Panel ready, flush fit design with 3/16″ gaps and custom height installation Easy-to-use touch-control panel and Wi-Fi capability
    Technical specification
    • Unique ref.RS2474F3LJ1-26204
    • Product familyRefrigeration
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)73.62
    • Width (inches)23.31
    • Depth (inches)22.69
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit