Publish your products
24" Series 11 Integrated Column Refrigerator
24" Series 11 Integrated Column Refrigerator
24" Series 11 Integrated Column Refrigerator
24" Series 11 Integrated Column Refrigerator
24" Series 11 Integrated Column Refrigerator
24" Series 11 Integrated Column Refrigerator

    24" Series 11 Integrated Column Refrigerator

    Install it separately or pair with another Column for seamless integration - this model is left hinge with stainless steel interior.

    ActiveSmart™ technology helps keep food fresher for longer by constantly maintaining the ideal temperature Two separate Variable Temperature Zones: each with Fridge, Pantry or Chill
    Technical specification
    • Unique ref.RS2484SLK1-26120
    • Product familyRefrigeration
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-26
    • Edition number1
    • Height (inches)84
    • Width (inches)23.75
    • Depth (inches)24
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit