Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/01ed0595-1d6e-4890-8a5d-353934b01dbf
Home
Categories
Kitchen
Kitchen Appliances
24" Series 9 Integrated Refrigerator Freezer, Ice & Water-RS2484WLU1
Available in United States
Fisher & Paykel
Follow
24" Series 9 Integrated Refrigerator Freezer, Ice & Water-RS2484WLU1
A slim profile, perfect for compact kitchens, or pair it with other Integrated models for generous chilled and frozen storage.
Download
Technical specification
Technical specification
Unique ref.
RS2484WLU1-25684
Type
Digital Inventory (Products)
Date of publishing
2022-05-26
Edition number
1
Related
Related
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Kitchen Appliances
Similar products
Fisher & Paykel
32" Series 7 Integrated French Door Refrigerator Freezer, Ice & Water-RS32A72U1
3.8
(
17
)
Download
Fisher & Paykel
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
4.6
(
25
)
Download
Fisher & Paykel
36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N
3.9
(
8
)
Download
Fisher & Paykel
Freestanding Refrigerator Freezer, 63.5cm, 380L-RF402BRXFD5
4.7
(
28
)
Download
Fisher & Paykel
30" Series 7 Professional 4 Burner Gas Range, Natural Gas-RGV3-304-N
4.5
(
15
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.6
(
38
)
Download