Publish your products
46cm Series 11 Integrated Column Freezer, Ice
46cm Series 11 Integrated Column Freezer, Ice
46cm Series 11 Integrated Column Freezer, Ice
46cm Series 11 Integrated Column Freezer, Ice
46cm Series 11 Integrated Column Freezer, Ice
46cm Series 11 Integrated Column Freezer, Ice
46cm Series 11 Integrated Column Freezer, Ice

    46cm Series 11 Integrated Column Freezer, Ice

    Install it separately or pair with another Column for true design freedom – this model is left hinge with stainless steel interior.

    ActiveSmart technology helps keep food fresher for longer by constantly maintaining the ideal temperature Variable Temperature Zone lets you change a compartment to Freeze, Soft Freeze or Deep Freeze for optimal storage Customise with your own kitchen cabinetry or purchase our stainless steel door panel accessory
    Technical specification
    • Unique ref.RS4621FLJK1-25677
    • Product familyRefrigeration
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-26
    • Edition number1
    • Height (mm)2134
    • Width (mm)451
    • Depth (mm)610
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Asia
    China
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit