Publish your products
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet

    61cm Series 11 Integrated Column Wine Cabinet

    Create a wine collector's ultimate kitchen with a panel ready Column

    Wine Cabinet that seamlessly integrates into your kitchen design.

    A generous 91 bottle capacity, with optional display capability for your favourite bottles Two independent Variable Temperature Zones, each with four wine modes to create the best environment for any varietal Customise with your own cabinetry, or purchase our stainless steel door panel. Designed to fit flush, with minimal 3mm gaps
    Technical specification
    • Unique ref.RS6121VR2K1-25746
    • Product familyWine
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2022-07-05
    • Edition number1
    • Height (mm)2134
    • Width (mm)603
    • Depth (mm)610
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Asia Europe
    Armenia
    Ireland
    Azerbaijan
    United Kingdom
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit