Publish your products
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet
61cm Series 11 Integrated Column Wine Cabinet

    61cm Series 11 Integrated Column Wine Cabinet

    Create a wine collector’s ultimate kitchen with a panel ready Column

    Wine Cabinet that seamlessly integrates into your kitchen design.

    A generous 91 bottle capacity, with optional display capability for your favourite bottles Two independent Variable Temperature Zones, each with four wine modes to create the best environment for any varietal Customise with your own cabinetry, or purchase our stainless steel door panel. Designed to fit flush, with minimal 3mm gaps
    Technical specification
    • Unique ref.RS6121VR2K1-25750
    • Product familyWine
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2022-07-05
    • Edition number1
    • Height (mm)2134
    • Width (mm)603
    • Depth (mm)610
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit