Publish your products
76cm/30" Series 9 Contemporary Trim Kit

76cm/30" Series 9 Contemporary Trim Kit

Allows our Combination Microwave Oven (OM60NDTDB1/OM24NDTDB1) or Combination Steam Oven (OS60NDTDB1/OS24NDTDB1) to be paired with our 76cm or 30" Oven. This is Contemporary style, to pair with other Contemporary style products
Technical specification
  • Unique ref.TK7630NDB1-82966
  • Product familyCompanions
  • Product groupContemporary
  • TypeDigital Inventory (Products)
  • Date of publishing2023-05-22
  • Edition number1
  • Height (mm)458
  • Width (mm)79
  • Depth (mm)22
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

Oceania North America
Australia
Canada
New Zealand
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit