Publish your products
76cm/30" Series 9 Contemporary Trim Kit

76cm/30" Series 9 Contemporary Trim Kit

Allows our Built-in Coffee Maker (EB60SX1), Combination Microwave Oven (OM60DTDX1, OM60NDLX1), or Combination Steam Oven (OS60NDTDX1, OS60NDLX1) to be paired with our 76cm Oven. This is Contemporary style, to pair with other Contemporary style products
Technical specification
  • Unique ref.TK7630NDX1-82760
  • Product familyCompanions
  • Product groupContemporary
  • TypeDigital Inventory (Products)
  • Date of publishing2023-05-22
  • Edition number1
  • Height (mm)458
  • Width (mm)79
  • Depth (mm)22
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances

Region availability

Oceania North America
Australia
Canada
New Zealand
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit