Publish your products
DrainKing - Basket Strainer - Overflow

DrainKing - Basket Strainer - Overflow

Features and Benefits:

Available with flat or basket strainer
Available with or without overflow
Available in brass or chrome plated
Dual PTFE seals
Stainless steel rotary ball valve
Rotary valve- shears off obstructions
Cast red brass body
Extra sturdy stainless steel clamping ring
"Clear through" opening- no need to disassemble if snaking required
Industry standard sealing angle
2" NPT male and 1-1/2" NPT female outlet threads
1/4 turn fully opens and closes valve
Optional vandal resistant models available
Drain rate: 12GPM
Options: contact factory for optional items
ANSI/NSF 61-9/372

Technical specification
  • Unique ref.fisher_22314
  • Product familySingle Faucets
  • Product groupDrainKing Replacement Parts
  • TypeObject (single object)
  • Date of publishing2012-01-25
  • Edition number1
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit