Publish your products
Scandia Junior - Stackable Chair
Scandia Junior - Stackable Chair
Scandia Junior - Stackable Chair

    Scandia Junior - Stackable Chair

    4.7 out of 5 stars4.7(6 reviews)
    Hans Brattrud designed the Scandia Junior in1957 as a student project at the National College of Art & Design in Oslo. Brattrud’s aim was to create a three-dimensionally shaped chair. He took the traditional laminating technique further, resulting in a chair that was revolutionary both in shape and expression. The chair immediately won recognition. At Deutsche Handwerksmesse in1967, Brattrud received the gold medal from the Bavarian State Government for Scandia Junior. The same year the chair also received “The Award for Design Excellence” from the Norwegian Design Council. Due to its unique and timeless design, Scandia Junior has become an internationally recognised classic. Today it is considered a mid-century masterpiece, as well as one of few Norwegian furniture icons of its time. Great design requires function, and Scandia Junior keeps its promises. The chair delicately supports your lower back and the slats bend naturally when you lean against them. The ingeniously constructed seat invites you to sit down – and to stay seated for hours.
    Specification
    • Laminated lacqured wood in american walnut or american oak. Satin chrome steel bolt base.
    Technical specification
    • Unique ref.StackableChair
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2016-06-17
    • Edition number1
    • Height (mm)825
    • Width (mm)540
    • Depth (mm)510
    Related
    • Material mainOak
    • Material secondarySteel
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit