Publish your products
FLEX SLIDEDOOR-W - SINGLE DOOR
FLEX SLIDEDOOR-W - SINGLE DOOR
    Flex

    FLEX SLIDEDOOR-W - SINGLE DOOR

    Fixed and sliding glass sections in wood frame. FLEX GLASSDOOR -W with fixed and sliding glass sections in wood frame compatible with FLEX WOODLINE, FLEX FINELINE, FLEX PLAINLINE.
    Specification
    • FRAME OUTER DIMENSIONS Standard dimensions are 2,090×2,090 mm, 21×21 M. Dimensions can be adapted to suit application on request. PRE-GLAZED SECTIONS Sections are supplied pre-glazed with chosen glass type and glass cut-outs. Standard glass cut-out FLEX G01. FINISH Standard design, NCS S 0500-N. Available in choice of NCS colour or veneered in oak, beech, ash, etc. FRAME Standard frame width 92 mm Other frame widths can be manufactured on request. SOUND REQUIREMENTS No classification. OPTIONS Soundproofing kit that gives a sound reduction of around 28 dB. LOCK/HINGES/HARDWARE Sliding doors have mounting hardware comprising an aluminium track and rollers. Can be fitted with ASSA 13787 lock. SAFETY Toughened safety glass, 6 mm.
    Technical specification
    • Unique ref.slidedoorw_01
    • Product familyDoor
    • Product groupSlidedoor
    • TypeObject (single object)
    • Date of publishing2017-06-12
    • Edition number1
    Related
    • Material mainGlass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryDoors - Door sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit