Publish your products
9000E Tronic Basin Mixer with temperature handle
9000E Tronic Basin Mixer with temperature handle
9000E Tronic Basin Mixer with temperature handle
9000E Tronic Basin Mixer with temperature handle
9000E Tronic Basin Mixer with temperature handle

    9000E Tronic Basin Mixer with temperature handle

    A new generation of sensor operated mixers. All technical parts integrated in the mixer body for easy maintenance. Programmable functions such as hygiene flush, rinsing times and cleaning mode. Availible in following surfaces: Chrome, Black (pvd) and polished brass (pvd) and brushed chrome. 

    16410000 - Chrome,  Battery operation RSK 8553492 NRF 4300059 LVI 6158041 VVS 704369104. 1641-0002 - Black (pvd), Battery operation. RSK 8430685 NRF 4300126 VVS 704369121. 16410005 - Polished brass (pvd), Battery operation. RSK 8430061 1641-0003 - Brushed chrome RSK 8430686 NRF 4300127 VVS 704369114

    FM Mattsson 9000E Tronic is a new generation of sensor operated mixers in Sweden. All technical parts are integrated in the mixer body for easy maintenance. The temperature is easily set by means of a lever at the side of the mixer. The lever can be fixed in order to

    secure the mixer against scalding or alternatively remove the lever if you need only a fixed temperature. There is also a programmable function for hygienic flush that prevents the water to be stagnant too long and thereby prevents bacteria to grow.

    Specification
    • With temperature handle, battery operation (incl. battery) or mains operated (exkl. transformer). Vandal safe with metal cover. Energy and watersaving aerator 5l/min. Flush time-out to prevent flooding. 30 sec rinse time via sensor. 60 sec cleaning mode. IP Class 67 on sensor. Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Lead Free.
    Technical specification
    • Unique ref.164100
    • Product familyElectronic mixers
    • Product groupFM Mattsson Tronic
    • TypeObject (single object)
    • Date of publishing2017-05-05
    • Edition number1
    • Height (mm)145
    • Width (mm)70
    • Depth (mm)108
    Related
    • Material mainZinc
    • Material secondaryBrass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit