Publish your products
9000E Tronic Basin Mixer WMS
9000E Tronic Basin Mixer WMS
9000E Tronic Basin Mixer WMS

    9000E Tronic Basin Mixer WMS

    The touch-free 9000E Tronic basin mixer is LEED and BREEAM compliant, saves water and energy and is simple and hygienic to use. It is made from a lead-free material which, in combination with its energy efficiency, can earn LEED points in the Materials category of the LEED building rating system.

    The water temperature is easy to adjust using a knob on the side of the mixer. The knob can be locked to prevent the water from overheating and causing scalding, or it can be removed if the tap is to be used in environments where a preset temperature is needed. The mixer also has a programmable hygiene flushing function which prevents stagnant water from accumulating, thus reducing risk of bacterial growth in the water pipes.

    And to obtain even more advanced functionality, the mixer can be connected to our innovative digital cloud service, Tronic WMS. This allows the mixers to be monitored, analysed and evaluated, providing valuable information which can be used to improve operation and use.
    Read more about the benefits of connected mixers.

    About the collection
    Our touch-free mixer taps are developed in Sweden and have a water- and energy-saving design. What’s more, they help improve daily hygiene and safety because the tap can be used without touching the mixer. All the technology is integrated inside the mixer body, making the mixer as easy to install as a traditional basin mixer.

    16416030 - Chrome, battery operation, WMS, LEED/BREEAM compliant, RSK 8430651 NRF 4300096 LVI 6158104. 1641-6032 - Black (pvd),battery operation, WMS, LEED/BREEAM compliant, RSK 8430062 NRF 4300135. 16416033 - Brushed chrome (pvd), battery operation, WMS, LEED/BREEAM compliant, RSK 8430063 NRF 4300128.


    Specification
      • WMS-mixers with possibilities of wireless connection (subscription is required)
      • Adjustable hygiene flushing, intervals and rinsing time (to avoid stagnant water)
      • Logging of all flushings with point of time, water consumption and temperature for individual mixer or group of mixers (minimum, maximum and average values)
      • Battery monitoring
      • Built-in temperature measurements of mixed water temperature
      • Programmable temperature stop, the mixer will turn off directly at set maximum temperature
      • Soft closing solenoid valve
      • Safe against vandalism, complete in metal
      • Eco (energy and water saving constant flow aerator)
      • Flush Timeout - safety shut-off to prevent flooding
      • Rinse time
      • Time limited shut-off (eg for cleaning)
      • Low power consumption - Long life
      • Equipped with system for thermal disinfection against legionella
      • Battery operation, can be converted to mains operation
      • IP class sensor, IP67
      • Approved non-return valves, EN-Standard EN1717
      • Environmental friendly material, Lead free, Nickel Free

        Installation:
      • Note! Gateway and a subscription is required for WMS
      • Automatic sensor calibration
      • After adjusting to the desired temperature, knob can be replaced with a lid
      • Easy to change battery, without turning off the water supply
      • For mains operation requires installation of the adapter kit FMM S600147
      • Soft PEX® hoses with integrated non return valves and filters (stainless steel braided)
      • Hole diameter Ø33,5-37 mm

        Settings:
      • Adjustable max temperature
      • With Gateway and WMS:
        - Hygiene flushing with adjustable time and intervals
        - Initiate hot water rinsing
        - Programming of rinsing times, temperature alarm och temperature stops
        - Alert signal if exceeding the time limit for stagnant water (the latest flushing)
    Technical specification
    • Unique ref.164160
    • Product familyElectronic mixers
    • Product groupFM Mattsson Tronic
    • TypeObject (single object)
    • Date of publishing2025-03-25
    • Edition number1
    • Height (mm)145
    • Width (mm)70
    • Depth (mm)108
    Related
    • Material mainZinc
    • Material secondaryBrass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit