Publish your products
Tronic Basin Mixer wallmounted
Tronic Basin Mixer wallmounted
    Archived

    Tronic Basin Mixer wallmounted

    A new generation of sensor operated mixers. Perfect for hospitals, schools and other public buildings. All technical parts integrated in the mixer body for easy maintenance. Programmable functions such as hygiene flush, rinsing times and cleaning mode. Chrome. 160 c/c. Lead free. RSK 8430505 16501500 150 c/c RSK 8430515 NRF 4300004 VVS 704365104
    Specification
    • With mixing valve (possible to get drinking water). Vandal safe, solid brass mixer. Battery operation (incl. Battery) possible to convert to mains operation. Energy and watersaving aerator 5l/min. Flush time-out to prevent flooding. 60 sec rinse time via sensor. Cleaning mode via magnetic plate. IP Class 67 on sensor.
    Technical specification
    • Unique ref.16500000
    • Product familyElectronic mixers
    • Product groupFM Mattsson Tronic
    • TypeObject (single object)
    • Date of publishing2017-05-05
    • Edition number1
    • Height (mm)147
    • Width (mm)234
    • Depth (mm)150
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3.6
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit