Publish your products
9000E I Kitchen Mixer with DW-connection

9000E I Kitchen Mixer with DW-connection

Kitchen mixer with U-spout and on-off valve for dishwasher. Ecosafe Mixer with Coldstart and softclosing function. Adjustable flow control and temperaturelimiter. Energy class B-C. Chrome RSK 8309082 VVS 706099204 80110010 RSK 8310178 NRF 4300929 80116000 RSK 8310193 LVI 6258267
Specification
  • EcoSafe® mixer. Cold Start. Soft closing with ceramic cartridge. With dishwasher connector. Adjusable flow control and temperature limiter. Aerator with Eco Flow. Swivel spout, limitation part for 60°, 85°, 110° or 360° included. Soft PEX® hoses with 10 mm connector or 3/8" connecting nut (stainless steel braided). Hole diameter Ø34-37 mm. Base Ø52 mm.
Technical specification
  • Unique ref.80110000
  • Product familyKitchen Mixers
  • Product groupFM Mattsson 9000E
  • TypeObject (single object)
  • Date of publishing2017-05-05
  • Edition number1
  • Height (mm)387
  • Width (mm)52
  • Depth (mm)233
Related
  • Material mainBrass
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)2
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit