Publish your products
9000E Flexi Kitchen Mixer with DW-connection
9000E Flexi Kitchen Mixer with DW-connection

    9000E Flexi Kitchen Mixer with DW-connection

    Kitchen mixer with spring, hose and 2-spray handshower. Ecosafe Mixer with coldstart and softclosing function. Adjustable flow control and temperaturelimiter. Chrome
    RSK 8308941 VVS 716262204

    Article number: 81010010 RSK 8310182 NRF 4300917

    Specification
    • EcoSafe® mixer.
      Cold Start.
      Soft closing with ceramic cartridge.
      Adjusable flow control and temperature limiter.
      2-spray nozzle, detachable.
      With dishwasher connetor.
      Soft P-EX-® hoses with 10 mm connector or 3/8" connecting nut (stainless steel braided).
      Hole diameter Ø34-37 mm.
      Base Ø52 mm. 


      NOTE! For installation in thicker bench, not in thin metal sink.

    Technical specification
    • Unique ref.81010000
    • Product familyKitchen Mixers
    • Product groupFM Mattsson 9000E
    • TypeObject (single object)
    • Date of publishing2017-05-05
    • Edition number2
    • Height (mm)621
    • Width (mm)52
    • Depth (mm)209
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)4.2
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit