Publish your products
Siljan Basin mixer with dish washer valve and hand shower

Siljan Basin mixer with dish washer valve and hand shower

Basin mixer with fixed or swivel spout 120°, self-closing handshower and dish washer valve. Ecosafe mixer with coldstart and softclosing function. Adjustable flow control and temperaturelimiter. Chrome. RSK 8235553 NRF 4300053 LVI 6158059 Soft, curved lines and ultra-shiny surfaces. We have emphasised clean design, simplicity and function, in line with our vision of caring for people and the environment. Strong focus has been placed on design, and specific shapes are used consistently to create a coordinated look. Big or small? Our FM Mattsson Siljan has products for everybody, regardless of their taste or the size of their home. The new Siljan Mini basin mixer is a compact product that packs a punch. Specially designed for small homes, small bathrooms or small hands. The choice is yours. Needless to say, you get the same high quality, just in a smaller size.
Specification
  • EcoSafe® mixer. With self-closing hand shower, wall bracket and hose. Cold start. Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco Flow (energy and water saving aerator). With dish washer valve, switchable between cold and hot water. Pre-set on cold water. Swivel spout 120° or fixed. Hole diameter Ø34-37 mm.
Technical specification
  • Unique ref.83580000
  • Product familyBasin Mixers
  • Product groupFM Mattsson Siljan
  • TypeObject (single object)
  • Date of publishing2020-11-23
  • Edition number1
  • Height (mm)170
Related
  • Material mainBrass
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)2.2
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_60_75_08_54
  • Uniclass 2015 DescriptionMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit