Publish your products
Siljan Safety mixer for shower 160 c/c connection down
Siljan Safety mixer for shower 160 c/c connection down
Siljan Safety mixer for shower 160 c/c connection down

    Siljan Safety mixer for shower 160 c/c connection down

    Safety mixer for shower with outlet down. Pressure balanced thermostatic mixer with ceramic sealed headwork. Chrome.
    RSK 834 22 33


    Specification
    • With shower connection down. Pressure balanced thermostatic mixer. With ceramic sealed headwork. Temperature handle with safety stop at 38°C. With Eco-function. Approved non-return valves, EN-Standard EN1717.
    Technical specification
    • Unique ref.83800000
    • Product familyShower mixers
    • Product groupFM Mattsson Siljan
    • TypeObject (single object)
    • Date of publishing2020-11-23
    • Edition number1
    • Height (mm)50
    • Width (mm)300
    • Depth (mm)69
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.7
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit