Publish your products
Siljan Safety Mixer for Bath 160 c/c

Siljan Safety Mixer for Bath 160 c/c

Siljan Safety mixer for bath/shower with outlet down. Pressure balanced thermostatic mixer with ceramic sealed headwork. Chrome
RSK 8343299


Specification
  • With shower connection down. Swivel spout with integrated diverter Pressure balanced thermostatic mixer. With ceramic sealed headwork. Temperature handle with safety stop at 38°C. With Eco-function. Approved non-return valves, EN-Standard EN1717.
Technical specification
  • Unique ref.83900000
  • Product familyBath and Shower Mixers
  • Product groupFM Mattsson Siljan
  • TypeObject (single object)
  • Date of publishing2020-11-23
  • Edition number1
  • Width (mm)303
  • Depth (mm)218
Related
  • Material mainBrass
  • Material secondaryPolished Chrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)3.3
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_60_75_08_54
  • Uniclass 2015 DescriptionMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City