Publish your products
9000XE care kitchen mixer with electronic dishwasher valve

9000XE care kitchen mixer with electronic dishwasher valve

LAUNCH IN DECEMBER 2023!

9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

9000XE products come in chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose.

9000XE kitchen mixers have optimised flow rates that meet current legal and market requirements. They are equipped with smart, innovative, energy-saving functions such as cold start, soft closing, a temperature limiter function and an energy- and water-saving aerator. In addition, these kitchen mixers have a durable chrome or brushed chrome surface finish and suit any kitchen, whatever its size. Choose between a C-spout, a U-spout and a flexi-spout.

9000XE kitchen mixer with C-spout with integrated electronic dishwasher valve in chrome suits any kitchen, whatever its size. This kitchen mixer is lead-free and equipped with our smart, innovative, energy-saving functions such as cold start, soft closing, a temperature limiter function and an energy- and water-saving aerator. Its timeless, practical design makes it a functional and aesthetically durable addition to any modern home.

Chrome. C-spout. Extended lever (165 mm). With electronic dishwasher valve. Flow 6 l/min. Energyclass B. Art.no: 8602-4010. RSK: 8311716. NRF: 4301038 LVI: 6258353        



Specification
    • Cold Start
    • Lever (165 mm)
    • Ceramic cartridge with soft closing function
    • Adjustable flow control and temperature limiter
    • Eco Flow (energy and water saving aerator)
    • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
    • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
    • Lead Free material
    • Hole diameter Ø34-37 mm
    • With integrated electronic dishwasher valve

Technical specification
  • Unique ref.860240XX
  • Product familyKitchen Mixers
  • Product group9000XE
  • TypeObject (single object)
  • Date of publishing2023-11-29
  • Edition number1
  • Height (mm)378
  • Depth (mm)235
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)1.62
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • IFC classificationFurnishing Element
  • ETIM CodeEC011431
  • ETIM NameKitchen mixing tap
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City