Publish your products
9000XE Care basin mixer LEED 3,0 l/min
9000XE Care basin mixer LEED 3,0 l/min
9000XE Care basin mixer LEED 3,0 l/min

    9000XE Care basin mixer LEED 3,0 l/min

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose.

    9000XE basin mixers have optimised flow rates that meet current legal and market requirements. They are equipped with smart, innovative, energy-saving functions such as cold start, soft closing, a temperature limiter function and an energy- and water-saving aerator. In addition, these basin mixers have a durable chrome or brushed chrome surface finish that suits any bathroom, whatever its size. 9000XE basin mixer is a basin mixer in chrome or brushed chrome. Its classic design and water-saving function make it a natural choice for the bathroom.

    9000XE basin mixer LEED certified is a basin mixer in chrome. Its classic design and water-saving function make it a natural choice for the bathroom. This product is LEED certified, which means it meets the flow rate requirements applicable to certain new buildings and conversions.

    Chrome. Flow; 3 l/min. Art.no: 8650-4310 RSK: 8275692 


    Specification
      • Cold start
      • With RH-lever. L= 164 mm
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco Flow (energy and water saving aerator)
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm
    Technical specification
    • Unique ref.865043XX
    • Product familyBasin Mixers
    • Product groupFM Mattsson 9000XE
    • TypeObject (single object)
    • Date of publishing2023-11-29
    • Edition number1
    • Height (mm)162
    • Depth (mm)101
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.38
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit